XLF300SL Extra Large Flat cup Single Lip, G1/2" female - 1
XLF300SL Extra Large Flat cup Single Lip, G1/2" female - 2
Item number: 0255193
4 Variants

XLF300SL Extra Large Flat cup Single Lip, G1/2" female

Suitable for handling large and heavy sheets, such as glass and metal, with a flat or slightly concave surface. Friction pattern increases safety and capability to handle tilted or standing glass/metal sheets. Single lip design to maximize lifting performance. Auxiliary port, suitable for vacuum sensing or efficient blow-off/release.
Login or create account to access all our content and features!

Size

150 mm
Item number: 0255190
200 mm
Item number: 0255191
250 mm
Item number: 0255192
300 mm
Item number: 0255193

Fitting

G 1/2" FemaleAl
Item number: 0255193
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Suitable for handling large and heavy sheets, such as glass and metal, with a flat or slightly concave surface.
  • Friction pattern increases safety and capability to handle tilted or standing glass/metal sheets.
  • Single lip design to maximize lifting performance.
  • Durable and abrasive resistant material reduces the risk for marks.
  • Flat mounting plate facilitates customized mounting interfaces.
  • Auxiliary port, suitable for vacuum sensing or efficient blow-off/release.