P35 - Suction cup - G1/8" - 1
P35 - Suction cup - G1/8" - 2
Item number: 0223818
4 Variants

P35 - Suction cup - G1/8"

The P suction cups are particularly suitable for handling strongly structured, uneven flat surfaces such as stone tiles, wood or checker plates. Made of aluminum with an EPDM rubber profile seal that can be easily replaced, when worn out, they enable the use of vacuum technology on surfaces for which it has so far not been considered.
Login or create account to access all our content and features!

Size

35 mm
Item number: 0223818
60 mm
Item number: 0223819
100 mm
Item number: 0223820

Fitting

G 1/8" FemaleAl
Item number: 0223818
G 3/8" FemaleAl
Item number: 0242055
G 1/2" FemaleAl
Item number: 0223820
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Suitable for handling of flat, structured and uneven surfaces like checker plates or stone tiles.
  • The profile list, manufactured in EPDM, is soft and can take up height differences of a few mm.
  • High lifting force compared to its size due to the rigid aluminum plate.
  • The cup is designed to handle vertical lift forces. Subjecting the cup to parallel lift forces is not recommended.