XLF200 Extra Large Flat cup, G1/2" female - 1
XLF200 Extra Large Flat cup, G1/2" female - 2
Item number: 0127132
4 Variants

XLF200 Extra Large Flat cup, G1/2" female

Suitable for handling large and heavy sheets, such as glass and metal, with a flat or slightly concave surface. Friction pattern increases safety and capability to handle tilted or standing glass/metal sheets. Double lip design increases safety against over-load or tear on the outer lip. Auxiliary port, suitable for vacuum sensing or efficient blow-off/release.
Login or create account to access all our content and features!

Size

150 mm
Item number: 0127131
200 mm
Item number: 0127132
250 mm
Item number: 0127133
300 mm
Item number: 0127134

Fitting

G 1/2" FemaleAl
Item number: 0127132
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Suitable for handling large and heavy sheets, such as glass and metal, with a flat or slightly concave surface.
  • Friction pattern increases safety and capability to handle tilted or standing glass/metal sheets.
  • Double lip design increases safety against over-load or tear on the outer lip.
  • Durable and abrasive resistant material reduces the risk for marks.
  • Flat mounting plate facilitates customized mounting interfaces.
  • Auxiliary port, suitable for vacuum sensing or efficient blow-off/release.