Suction cup F50MF Thermoelastic polyurethane, 1/8" NPSF female - 1
Item number: F50MF.40.05AA
9 Variants

Suction cup F50MF Thermoelastic polyurethane, 1/8" NPSF female

Suction cup of TPU, a mark-free material that leaves no trace on the object being handled. Suitable for flat surfaces. The cleats stop deformation by preventing suction of the object into the cup. The suction cup has good stability and very little movement. Also suitable when the lifting force is parallel to the surface as the cleats increase friction.
Login or create account to access all our content and features!

Variants

  • Suction cup F50MF Thermoelastic polyurethane
    F50MF.40
  • Suction cup F50MF Thermoelastic polyurethane, 1/8" NPSF female
    F50MF.40.05AA
  • Suction cup F50MF Thermoelastic polyurethane, G1/4" male, with mesh filter
    F50MF.40.05AB
  • Suction cup F50MF Thermoelastic polyurethane, 1/4" NPT male, with mesh filter
    F50MF.40.05AC
  • Suction cup F50MF Thermoelastic polyurethane, G3/8" male, with mesh filter
    F50MF.40.05AD
  • Suction cup F50MF Thermoelastic polyurethane, 3/8" NPT male, with mesh filter
    F50MF.40.05AE
  • Suction cup F50MF Thermoelastic polyurethane, 1/8" NPSF female, with mesh filter
    F50MF.40.05AG
  • Suction cup F50MF Thermoelastic polyurethane, G1/4" male, with mesh filter and dual flow control valve
    F50MF.40.05DB
  • Suction cup F50MF Thermoelastic polyurethane, 1/4" NPT male, with dual flow control valve
    F50MF.40.05DC

Features

  • Suction cup of TPU, a mark free material that leaves no trace on the object being handled.
  • Suitable for flat surfaces.
  • Good stability and little inherent movement.
  • Recommended when the lifting force is parallel to the surface of the object.