Suction cup F30MF Thermoelastic polyurethane, G1/8" male/M5 female - 1
Item number: 0101360
9 Variants

Suction cup F30MF Thermoelastic polyurethane, G1/8" male/M5 female

Suction cup of TPU, a mark-free material that leaves no trace on the object being handled. Suitable for flat surfaces. The cleats stop deformation by preventing suction of the object into the cup. The suction cup has good stability and very little movement. Also suitable when the lifting force is parallel to the surface as the cleats increase friction.
Login or create account to access all our content and features!

Variants

  • Suction cup F30MF Thermoelastic polyurethane
    0101141
  • Suction cup F30MF Thermoelastic polyurethane, M5 female
    0101357
  • Suction cup F30MF Thermoelastic polyurethane, G1/8" male, with mesh filter
    0101358
  • Suction cup F30MF Thermoelastic polyurethane, G1/8" male/M5 female
    0101360
  • Suction cup F30MF Thermoelastic polyurethane, 5xM5 female
    0101361
  • Suction cup F30MF Thermoelastic polyurethane, G1/8" male/M5 female, with mesh filter
    0101362
  • Suction cup F30MF Thermoelastic polyurethane, M5 female, with dual flow control valve
    0101363
  • Suction cup F30MF Thermoelastic polyurethane, G1/8" male, with mesh filter and dual flow control valve
    0101364
  • Suction cup F30MF Thermoelastic polyurethane, 5xM5 female, with dual flow control valve
    0101367

Features

  • Suction cup of TPU, a mark free material that leaves no trace on the object being handled.
  • Suitable for flat surfaces.
  • Good stability and little inherent movement.
  • Recommended when the lifting force is parallel to the surface of the object.