Suction cup F30MF Thermoelastic polyurethane, M5 female - 1
Item number: F30MF.40.02AA
35 Variants

Suction cup F30MF Thermoelastic polyurethane, M5 female

Piab’s mark-free TPE flat suction cups are designed for gentle, trace-free handling of sensitive or high-value products. Made from advanced thermoplastic elastomer (TPE), these cups provide a soft, non-marking grip, ideal for surfaces where appearance is critical. The flat design ensures stable and secure lifting, making them perfect for Electronics, glass, and finished goods.
Login or create account to access all our content and features!

Size

15 mm
Item number: F15MF.40
20 mm
Item number: F20MF.40.02AA
25 mm
Item number: F25MF.40.02AA
30 mm
Item number: F30MF.40.02AA
40 mm
Item number: F40MF.40
50 mm
Item number: F50MF.40

Fitting

Without fitting None
Item number: F30MF.40
M5 MaleBrass
Item number: F15MF.40.01AC
5xM5 FemaleAl, Brass, PA
Item number: F30MF.40.02AE
M5 FemaleAl
Item number: F30MF.40.02AA
G 1/8" Male, M5 FemaleFilter mesh, Al
Item number: F30MF.40.02AF
M5 FemaleDual flow control valve, Al
Item number: F30MF.40.02DA
G 1/8" MaleFilter mesh, Al
Item number: F30MF.40.02AB
G 1/4" MaleFilter mesh, Al
Item number: F40MF.40.04AB
G 3/8" MaleFilter mesh, Al
Item number: F40MF.40.04AD
1/8" NPT MaleFilter mesh, Al
Item number: F20MF.40.02AC
3/8" NPT MaleFilter mesh, Al
Item number: F50MF.40.05AE
1/8" NPSF FemaleFilter mesh, Al
Item number: F40MF.40.04AG
5x1/8" NPSF FemaleAl
Item number: F40MF.40.04AF
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Mark-Free Material. Made from special thermoelastic polyurethane (TPU), these cups leave no marks or traces on handled objects, ensuring perfect surface integrity for glass, metal, and other sensitive materials.
  • Ideal for Flat Surfaces. Engineered specifically for flat objects, the F-MF cups provide excellent stability and minimal inherent movement during handling.
  • The design delivers a strong, stable grip with minimal deformation, making them reliable for precise positioning and parallel lifting.
  • Available in multiple sizes from 15 to 50 mm, the series covers a broad range of application needs, from small to large flat objects.
  • The material withstands a wide temperature range and resists common chemicals, making the cups suitable for demanding industrial environments
  • Recommended when the lifting force is parallel to the surface of the object.