Suction cup F20MF Thermoelastic polyurethane, G1/8" male / M5 female - 1
Item number: 0101284
10 Variants

Suction cup F20MF Thermoelastic polyurethane, G1/8" male / M5 female

Suction cup of TPU, a mark-free material that leaves no trace on the object being handled. Suitable for flat surfaces. The cleats stop deformation by preventing suction of the object into the cup. The suction cup has good stability and very little movement. Also suitable when the lifting force is parallel to the surface as the cleats increase friction.
Login or create account to access all our content and features!

Variants

  • Suction cup F20MF Thermoelastic polyurethane
    0101139
  • Suction cup F20MF Thermoelastic polyurethane, M5 female
    0101281
  • Suction cup F20MF Thermoelastic polyurethane, G1/8" male, with mesh filter
    0101282
  • Suction cup F20MF Thermoelastic polyurethane, G1/8" male / M5 female, with mesh filter
    0101286
  • Suction cup F20MF Thermoelastic polyurethane, G1/8" male, with mesh filter and dual flow control valve
    0101288
  • Suction cup F20MF Thermoelastic polyurethane, G1/8" male / M5 fem., with dual flow control valve
    0101290
  • Suction cup F20MF Thermoelastic polyurethane, G1/8" male / M5 female
    0101284
  • Suction cup F20MF Thermoelastic polyurethane, 1/8" NPT male with mesh filter
    0101283
  • Suction cup F20MF Thermoelastic polyurethane, 5xM5 female
    0101285
  • Suction cup F20MF Thermoelastic polyurethane, 5xM5 female, with dual flow control valve
    0101291

Features

  • Suction cup of TPU, a mark free material that leaves no trace on the object being handled.
  • Suitable for flat surfaces.
  • Good stability and little inherent movement.
  • Recommended when the lifting force is parallel to the surface of the object.