Suction cup FC25P Polyurethane 50, G1/8" male / M5 female - 1
Item number: 9908541
77 Variants

Suction cup FC25P Polyurethane 50, G1/8" male / M5 female

0
Login or create account to access all our content and features!

Size

20 mm (50 Sh)
Item number: 9906801
25 mm (50 Sh)
Item number: 9908541
35 mm (50 Sh)
Item number: 0103290
35 mm (60 Sh)
Item number: 0103291
50 mm (40 Sh)
Item number: 0103289
50 mm (60 Sh)
Item number: 0103293
75 mm (40 Sh)
Item number: 0103294
75 mm (60 Sh)
Item number: 0103296
100 mm (40 Sh)
Item number: 0103297
100 mm (60 Sh)
Item number: 0103299
150 mm (40 Sh)
Item number: 0101946
150 mm (60 Sh)
Item number: 0103301

Fitting

Without fitting None
Item number: 0104803
5xM5 FemaleAl, Brass, PA
Item number: 9907342
M5 FemaleAl
Item number: 0106719
G 1/8" MaleFilter mesh, Al
Item number: 0106721
G 1/4" MaleFilter mesh, Al
Item number: 0103711
G 3/8" MaleFilter mesh, Al
Item number: 0106959
G 1/8" FemaleAl
Item number: 9908541
G 3/8" FemaleAl
Item number: 0103294
G 3/8" FemaleFilter mesh, Al
Item number: 0103743
G 1/2" FemaleFilter mesh, Al
Item number: 0103755
1/8" NPT MaleFilter mesh, Al
Item number: 0107356
1/4" NPT MaleFilter mesh, Al
Item number: 0103715
3/8" NPT MaleFilter mesh, Al
Item number: 0103724
1/8" NPSF FemaleAl
Item number: 0103707
5x1/8" NPSF FemaleAl
Item number: 0103728
3/8" NPSF FemaleAl
Item number: 0108796
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Suitable for lifting small objects and narrow parts, also slightly domed, flat and oily surfaces, e.g., such as those encountered when handling steel sheets in press processes
  • Thanks to the high friction of the rubber material, the suction cups can withstand high forces at rapid accelerations in horizontal directions, even on oily surfaces.
  • The suction cups have cleats that prevent thin objects from being disfigured.
  • DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
  • The DURAFLEX® material is mark-free.