Suction cup FCF125P Polyurethane 55/60, T-slot, with mesh filter - 1
Item number: 0206932
8 Variants

Suction cup FCF125P Polyurethane 55/60, T-slot, with mesh filter

The FCF-P design is suitable for oily surfaces, slightly domed and flat surfaces, e.g., such as those encountered when handling metal sheets in press lines. The...
Read more
Login or create account to access all our content and features!

Variants

  • Suction cup FCF125P Polyurethane 55/60, G3/8" male, with mesh filter
    0118435
  • Suction cup FCF125P Polyurethane 55/60, G3/8" female
    0118437
  • Suction cup FCF125P Polyurethane 55/60, M10x1.5 male
    0121435
  • Suction cup FCF125P Polyurethane 55/60, 3/8" NPT female
    0122286
  • Suction cup FCF125P Polyurethane 55/60, G3/8" female, plastic thread
    0124787
  • Suction cup FCF125P Polyurethane 55/60, G3/8" female, 17 mm thread
    0200693
  • Suction cup FCF125P Polyurethane 55/60, T-slot, with mesh filter
    0206932
  • Suction cup FCF125P Polyurethane 55/60, G1/4" female
    0206939

Features

  • Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
  • Normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0.1g/m2 press oil is used on the sheet.
  • Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
  • The "FCF" design is suitable for slightly domed and flat surfaces, e.g., such as those encountered when handling metal sheets in press lines.
  • The suction cups have support cleats that prevent thin objects from being disfigured.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.