
Item number: 0206921
52 Variants
Suction cup FCF35P Polyurethane 55/60, G1/4" female
0
Login or create account to access all our content and features!
Fitting
M10x1.5 MaleSS
M10x1.5 MaleBrass
G 3/8" Long FemaleBrass
G 1/4" MaleAl
G 3/8" MaleFilter mesh, Brass
G 3/8" MaleFilter mesh, Al
G 3/8" Male, G 1/8" FemaleAl
G 3/8" Male, 1/8" NPSF FemaleBrass, Al
G 1/4" FemaleBrass
G 3/8" FemaleAl
G 3/8" FemalePA
G 3/8" FemaleBrass
3/8" NPT FemaleBrass
T-slot Al
T-slot Filter mesh, Al
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.
Features
- Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
- Normal wear on friction cup will not affect the long term shear force performance.
- Best choice if > 0.1g/m2 press oil is used on the sheet.
- Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
- The "FCF" design is suitable for slightly domed and flat surfaces, e.g., such as those encountered when handling metal sheets in press lines.
- The suction cups have support cleats that prevent thin objects from being disfigured.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.