Suction cup VL75FC, 3/8"NPT-1/4"NPSF - 1
Item number: 0202753
35 Variants

Suction cup VL75FC, 3/8"NPT-1/4"NPSF

Value Line suction cups are suitable for standard/basic applications and the suction cups show good performance at a value price. The flat concave shaped cup has long thin lips for good sealing on slightly corrugated surfaces e.g. corrugated cardboard. The products are available globally with off-the-shelf deliveries.
Login or create account to access all our content and features!

Size

20 mm
Item number: 0202652
25 mm
Item number: 0202690
30 mm
Item number: 0202702
40 mm
Item number: 0202717
50 mm
Item number: 0202729
60 mm
Item number: 0202741
75 mm
Item number: 0202753

Fitting

Without fitting None
Item number: 0202103
G 1/8" Male, M5 FemaleBrass
Item number: 0202652
1/8" NPT Male, M5 FemaleBrass
Item number: 0202678
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Suitable for flat or slightly corrugated or curved surfaces
  • Good stability and little inherent movement
  • Recommended when the lifting force is parallel to the surface of the object
  • Cleats prevent thin, sensitive objects from being deformed and give extra friction when the lifting force is parallel
  • Volume discounts available for big packs from 30-99 pieces with an even larger discount for big packs of 100 pieces and above
  • PVC-free recyclable material