Suction cup FCF50P Polyurethane 55/60, 3/8" NPT female - 1
Item number: 0122283
53 Variants

Suction cup FCF50P Polyurethane 55/60, 3/8" NPT female

The FCF-P design is suitable for oily surfaces, slightly domed and flat surfaces, e.g., such as those encountered when handling metal sheets in press lines. The suction cups have support cleats that prevent thin objects from being disfigured. DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
Login or create account to access all our content and features!

Size

25 mm
Item number: 0206916
35 mm
Item number: 0122282
50 mm
Item number: 0122283
75 mm
Item number: 0122284
100 mm
Item number: 0122285
125 mm
Item number: 0122286

Fitting

M10x1.5 MaleSS
Item number: 0121431
M10x1.5 MaleBrass
Item number: 0121432
M14x1 FemaleAl
Item number: 0242508
G 1/4" MaleAl
Item number: 0213910
G 3/8" MaleFilter mesh, Brass
Item number: 0118423
G 3/8" MaleFilter mesh, Al
Item number: 0118985
G 3/8" Male, G 1/8" FemaleAl
Item number: 0126368
G 3/8" Long FemaleBrass
Item number: 0200685
G 1/4" FemaleBrass
Item number: 0206936
G 3/8" FemaleAl
Item number: 0201827
G 3/8" FemalePA
Item number: 0206606
G 3/8" FemaleBrass
Item number: 0118986
3/8" NPT FemaleBrass
Item number: 0122283
T-slot Al
Item number: 0206926
T-slot Filter mesh, Al
Item number: 0206929
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
  • Normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0.1g/m2 press oil is used on the sheet.
  • Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
  • The "FCF" design is suitable for slightly domed and flat surfaces, e.g., such as those encountered when handling metal sheets in press lines.
  • The suction cups have support cleats that prevent thin objects from being disfigured.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.