Suction cup FC35P Polyurethane 60, G1/4" male, with mesh filter - 1
Item number: 0103712
26 Variants

Suction cup FC35P Polyurethane 60, G1/4" male, with mesh filter

DURAFLEX® suction cups have been developed to meet the strict demands of the automotive industry. A typical application is the feeding of sheet metal into a press tool. The slightly curved shape and internal cleats provide a good grip and the strengthened lip extends the life of the cup considerably. Also available in oval shape for oblong objects.
Login or create account to access all our content and features!

Size

35 mm (60 Sh)
Item number: 0103712
50 mm (60 Sh)
Item number: 0103293
75 mm (60 Sh)
Item number: 0107302
100 mm (60 Sh)
Item number: 0103299
150 mm (60 Sh)
Item number: 0103757

Fitting

Without fitting None
Item number: 0103291
G 1/4" MaleFilter mesh, Al
Item number: 0103712
G 3/8" MaleFilter mesh, Al
Item number: 0103720
G 3/8" FemaleFilter mesh, Al
Item number: 0103745
G 3/8" FemaleAl
Item number: 0103296
G 1/2" FemaleFilter mesh, Al
Item number: 0103757
1/4" NPT MaleFilter mesh, Al
Item number: 0103716
3/8" NPT MaleFilter mesh, Al
Item number: 0103724
1/8" NPSF FemaleAl
Item number: 0103708
5x1/8" NPSF FemaleAl
Item number: 0103728
3/8" NPSF FemaleAl
Item number: 0108797
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Suitable for lifting small objects and narrow parts, also slightly domed, flat and oily surfaces, e.g., such as those encountered when handling steel sheets in press processes.
  • Thanks to the high friction of the rubber material, the suction cups can withstand high forces at rapid accelerations in horizontal directions, even on oily surfaces.
  • The suction cups have cleats that prevent thin objects from being disfigured.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.