Suction cup DCF80P Polyurethane 60, G3/8" male - 1
Item number: 0210614
9 Variants

Suction cup DCF80P Polyurethane 60, G3/8" male

Login or create account to access all our content and features!

Variants

  • Suction cup DCF80P Polyurethane 60, G3/8" female plastic
    0210516
  • Suction cup DCF80P Polyurethane 60, G3/8" female with mesh filter
    0210612
  • Suction cup DCF80P Polyurethane 60, G3/8" female 17mm with mesh filter
    0210613
  • Suction cup DCF80P Polyurethane 60, G3/8" male
    0210614
  • Suction cup DCF80P Polyurethane 60, 3/8" NPT female with mesh filter
    0210615
  • Suction cup DCF80P Polyurethane 60, G1/4" female with mesh filter
    0210616
  • Suction cup DCF80P Polyurethane 60, G1/4" male with mesh filter
    0210617
  • Suction cup DCF80P Polyurethane 60, M10x1,5 male with mesh filter
    0210618
  • Suction cup DCF80P Polyurethane 60, T-slot with mesh filter
    0210619

Features

  • Special designed friction cups for domed or flat oily surfaces, such as sheets in metal forming processes.
  • Long lasting material, normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0.1g/m2 press oil is used on the sheet but also a great choice for dry metal sheets.
  • Refined internal friction pattern provides additional grip performance, the suction cups can withstand high shear forces, typically 3–5 times more than corresponding conventional suction cups.
  • Thin design that easily will follow convex or concave surfaces. The thin and pliable design in combination with a special inner friction pattern will maximize grip performance.
  • DURAFLEX® is a material that features the elasticity of rubber and wear resistance of polyurethane. The material has a fantastic elastic memory, even after hundreds of thousand cycles.