Suction cup B15-2 Silicone FCM, M5 male - 1
Item number: 9909607
40 Variants

Suction cup B15-2 Silicone FCM, M5 male

Piab’s FDA/EU approved silicone bellow suction cups are engineered for safe and hygienic handling in food, pharmaceutical, and sensitive applications. Made from high-quality, compliant silicone, these cups offer exceptional flexibility and a gentle grip. The bellow design compensates for height variations and uneven shapes, ensuring reliable and efficient performance. Ideal for automation, they provide durable, chemical-resistant, and contamination-free handling in regulated environments.
Login or create account to access all our content and features!

Size

5 mm
Item number: 9909604
8 mm
Item number: 9909605
10 mm
Item number: 9909606
15 mm
Item number: 9909607
20 mm
Item number: 0200405
30 mm
Item number: 0200407
40 mm
Item number: 0200408
50 mm
Item number: 0200409
75 mm
Item number: 0200245
110 mm
Item number: 0200246
150 mm
Item number: 0200247
50 mm (50-2)
Item number: 0200484
75 mm (75-2)
Item number: 0200485
110 mm (110-2)
Item number: 0200486
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004.
  • Suitable for level adjustment.
  • Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
  • The lifting movement can be used to separate small and thin objects.
  • Only lightweight objects should be handled when the lifting force is parallel to the surface of the object, in order to achieve good precision and safe lifting movement.