Suggestions

Categories

Products

Content

Suction cup BFFT105P Polyurethane 60/60/30, M10x1,5 male with mesh filter - 1
Item number: 0210578
9 Variants

Suction cup BFFT105P Polyurethane 60/60/30, M10x1,5 male with mesh filter

Login or create account to access all our content and features!

Variants

  • Suction cup BFFT105P Polyurethane 60/60/30, G3/8" female plastic
    0210315
  • Suction cup BFFT105P Polyurethane 60/60/30, G3/8" female with mesh filter
    0210572
  • Suction cup BFFT105P Polyurethane 60/60/30, G3/8" female 17mm with mesh filter
    0210573
  • Suction cup BFFT105P Polyurethane 60/60/30, G3/8" male
    0210574
  • Suction cup BFFT105P Polyurethane 60/60/30, 3/8" NPT female with mesh filter
    0210575
  • Suction cup BFFT105P Polyurethane 60/60/30, G1/4" female with mesh filter
    0210576
  • Suction cup BFFT105P Polyurethane 60/60/30, G1/4" male with mesh filter
    0210577
  • Suction cup BFFT105P Polyurethane 60/60/30, M10x1,5 male with mesh filter
    0210578
  • Suction cup BFFT105P Polyurethane 60/60/30, T-slot with mesh filter
    0210579

Features

  • Special designed friction cups for thin (0.6-0.8 mm) oily metal sheets, such as outer body car parts in a press-to press forming process.
  • Long lasting material, normal wear on friction cup will not affect the long term grip performance.
  • Refined internal friction pattern provides additional grip performance, the suction cups can withstand high shear forces, typically 3–5 times more than corresponding conventional suction cups.
  • Best choice if > 0.1g/m2 press oil is used on the sheet but also a great choice for dry metal sheets.
  • The "BFFT" design is suitable for thin flat or uneven/curved surfaces and if level compensation is needed, for example in de-stacking applications.
  • The flat inner support, made of dual hardness, gives stability and good grip during movement in any orientation.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled and has a fantastic elastic memory, even after hundreds of thousands of cycles.

Compare products

0 item(s) added
Compare