Suction cup B110-2 Silicone FCM, 3/8"NPSF female, with mesh filter - 1
Item number: 0200535
3 Variants

Suction cup B110-2 Silicone FCM, 3/8"NPSF female, with mesh filter

The material is approved by FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. Most of the cups are transparent with no addition of pigments.
Login or create account to access all our content and features!

Variants

  • Suction cup B110-2 Silicone FCM with washer
    0200486
  • Suction cup B110-2 Silicone FCM, 3/8"NPSF female, with mesh filter
    0200535
  • Suction cup B110-2 Silicone FCM, G1/2" female, clamp ring with mesh filter
    0200536

Features

  • The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004.
  • Suitable for level adjustment. Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
  • Lifting movement to separate small and thin objects.
  • Only lightweight objects should be handled when the lifting force is parallel to the surface of the object, in order to achieve good precision and safe lifting movement.