Suction cup B75P Polyurethane 60, 1/8" NPSF female, with mesh filter - 1
Item number: B75P.4E.07NA
9 Variants

Suction cup B75P Polyurethane 60, 1/8" NPSF female, with mesh filter

Piab’s B-P Polyurethane suction cups offer a steady and secure grip. Combined in one lifting device they are ideally suited for handling parts with different heights due to their level compensating capabilities. Being made out of Piab’s DURAFLEX® material they allow movements in all directions due to a strong grip. The 150 and 200 mm suction cups enable stable processes thanks to an integrated aluminum plate that is directly attached to the tool flange or EOAT profile. It provides rigidity to avoid bending forces on the fittings.
Login or create account to access all our content and features!

Size

75 mm (60 Sh)
Item number: B75P.4E.07NA
150 mm (60 Sh)
Item number: 02.41.410
200 mm (60 Sh)
Item number: 02.41.408

Fitting

Without fitting None
Item number: B75P.4E
G 3/8" MaleFilter mesh, Al
Item number: B75P.5E.G40M
G 3/8" FemaleFilter mesh, Al
Item number: B75P.4E.07ND
G 1/2" FemaleFilter mesh, Al
Item number: B75P.4E.07NF
G 1/2" FemaleAl
Item number: 02.41.408
1/8" NPSF FemaleFilter mesh, Al
Item number: B75P.4E.07NA
3/8" NPSF FemaleAl
Item number: B75P.5E.N40W
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Unspoiled surfaces thanks to the mark-free characteristics of the DURAFLEX® material with the 60 shore lips, i.e. one colored surface, on smooth surfaces such as glass or coated materials (only on 60/60 shore version).
  • Allowing movements in all directions thanks to the strong grip of DURAFLEX® material.
  • Stable processes with the integrated aluminum plate providing rigidity to avoid bending forces affecting the fittings.
  • Enable handling parts with different heights thanks to level adjustment capabilities if several suction cups are combined in one gripper.
  • Low downtimes thanks to the high wear resistance and long lasting elastic memory of the DURAFLEX® material.