Suction cup BF110P Polyurethane 30/60, thread insert G3/8" male with mesh filter - 1
Item number: 0110290
14 Variants

Suction cup BF110P Polyurethane 30/60, thread insert G3/8" male with mesh filter

The BF-P suction cups from Piab’s DURAFLEX® range are engineered for reliable gripping on uneven and porous surfaces like cardboard. Made from a polyurethane blend, they combine rubber-like elasticity with superior wear resistance. Their two-component design ensures both strength and flexibility, while the mark-free material protects delicate surfaces. Multiple variants and sizes make them ideal for diverse applications in packaging, automotive, and general automation
Login or create account to access all our content and features!

Size

80 mm (60 Sh)
Item number: 0107327
110 mm (60 Sh)
Item number: 0110287
80 mm (30/50 Sh)
Item number: 0107326
110 mm (30/60 Sh)
Item number: 0110290

Fitting

Without fitting None
Item number: 0110289
G 3/8" MaleAl
Item number: 0107476
G 3/8" MaleFilter mesh, Al
Item number: 0110290
G 3/8" FemaleAl
Item number: 0102370
3/8" NPSF FemaleAl
Item number: 0110291
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Optimized for Uneven and Porous Surfaces. BF-P is engineered to grip securely on challenging surfaces, such as cardboard and other porous materials, ensuring minimal leakage and maximum efficiency.
  • Manufactured from a specially developed DURAFLEX® material, these suction cups offer the elasticity of rubber combined with the wear resistance of polyurethane for extended durability.
  • In the 30/60 Shore design, the bellows and sealing lip are made from materials of different hardnesses, providing a strong, stable structure while maintaining a soft, flexible seal for optimal handling of varied surfaces.
  • The 60 Shore DURAFLEX® material is mark-free, making these suction cups suitable for sensitive applications where surface integrity must be preserved.
  • Ideal for a variety of industries and tasks, including automotive (plastic part removal, trim assembly), packaging (box handling, carton erecting), and plastics (part removal), as well as general automation and pick-and-place operations.