Suction Cup OCF40x110 with G1/4" female - 1
Item number: 0213935
24 Variants

Suction Cup OCF40x110 with G1/4" female

Special designed friction cups for oily surfaces, such as sheets in metal forming processes. Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups. The OCF-P design is suitable for oblong objects with slightly domed and flat surfaces, such as those encountered with body parts in the automotive industry. The suction cups have support cleats that prevent thin objects from being disfigured. DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
Login or create account to access all our content and features!

Size

20x50 mm
Item number: 0207730
20x80 mm
Item number: 0213933
30x90 mm
Item number: 0213934
40x110 mm
Item number: 0213935

Fitting

M10x1.5 MaleSS
Item number: 0207732
G 1/4" MaleAl
Item number: 0207731
G 3/8" MaleAl
Item number: 0122457
G 3/8" Long FemaleAl
Item number: 0209497
G 1/4" FemaleAl
Item number: 0213935
G 3/8" FemaleAl
Item number: 0122860
G 3/8" FemalePA
Item number: 0207618
3/8" NPT FemaleAl
Item number: 0121865
T-slot Filter mesh, Al
Item number: 0213950
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
  • Normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0,1g/m2 press oil is used on the sheet.
  • Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
  • The "OCF" design is suitable for oblong objects with slightly curved or flat surfaces, such as those encountered with body parts in the automotive industry.
  • Fitting option, male G3/8", with a swivel function prior to the locking operation, for easy positioning of the oval cup. 
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.