Suction cup OCF20×50 Polyurethane 60, T-slot with mesh filter - 1
Item number: 0207726
9 Variants

Suction cup OCF20×50 Polyurethane 60, T-slot with mesh filter

Login or create account to access all our content and features!

Variants

  • Suction cup OCF20×50 Polyurethane 60, G3/8" female, 17 mm thread
    0209497
  • Suction cup OCF20×50 Polyurethane 60, G3/8" female
    0207727
  • Suction cup OCF20×50 Polyurethane 60, G3/8" male
    0207728
  • Suction cup OCF20×50 Polyurethane 60, T-slot with mesh filter
    0207726
  • Suction cup OCF20×50 Polyurethane 60, G1/4" female
    0207730
  • Suction cup OCF20×50 Polyurethane 60, G1/4" male
    0207731
  • Suction cup OCF20×50 Polyurethane 60, M10×1.5 male
    0207732
  • Suction cup OCF20×50 Polyurethane 60, NPT3/8" female
    0207729
  • Suction cup OCF20×50 Polyurethane 60, G3/8" female plastic
    0207618

Features

  • Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
  • Normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0,1g/m2 press oil is used on the sheet.
  • Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
  • The "OCF" design is suitable for oblong objects with slightly curved or flat surfaces.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.