Suggestions

Categories

Products

Content

Suction cup OBL - 1
Item number: S.OBL

Suction cup OBL

Suitable for long narrow and bent surfaces, for example bottles, pipes or sharply bent sheet parts. The cups are equipped with reinforcement plates to give extr...
Read more

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Suitable for long, narrow and bent surfaces, for example bottles, pipes or sharply bent sheet parts.
  • Reinforcement plates gives stability to the suction cup.
  • Guiding holes ensures positioning and locking of the cup.
  • Multi-bellow design gives the capability to compensate for height differences.
  • PUR material version: DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
  • Silicone material version: Suitable for using in high- and low temperature environments.