Suction cup OB50x140P Polyurethane 60, brass 3/8" NPSF female - 1
Item number: 0108674
6 Variants

Suction cup OB50x140P Polyurethane 60, brass 3/8" NPSF female

The oval suction cups are suitable for handling of long and narrow objects and surfaces when maximum lifting force is desired. Oval suction cups are specially suitable for irregular surfaces and when level compensation is desired. This program of oval suction cups has characteristics that are specially suited for handling of metal-sheet material.
Login or create account to access all our content and features!

Variants

  • Suction cup OB50x140P Polyurethane 60, brass 3/8" NPSF female
    0108674
  • Suction cup OB50x140P Polyurethane 60, thread insert G3/8" with mesh filter for Vacuum Gripper System (VGS)
    0108675
  • Suction cup OB50x140P Polyurethane 30/60, thread insert G3/8" with mesh filter for Vacuum Gripper System (VGS)
    0109858
  • Suction cup OB50x140P Polyurethane 30/60, brass 3/8" NPSF female
    0109859
  • Suction cup OB50x140P Polyurethane 60 with collar for Vacuum Gripper System (VGS)
    0109914
  • Suction cup OB50x140P Polyurethane 30/60 with collar for Vacuum Gripper System (VGS)
    0109915

Features

  • Suitable for level adjustment. Can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
  • Lifting movement to separate small and thin objects.
  • Dual hardness allowing strength and stability in conjunction with softness and flexibility.
  • DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
  • The DURAFLEX® material is mark-free.