Suction cup OBF65x170 Polyurethane 55/60, T-slot with mesh filter - 1
Item number: 0213932
6 Variants

Suction cup OBF65x170 Polyurethane 55/60, T-slot with mesh filter

Special designed friction cups for oily surfaces, such as sheets in metal forming processes. Thanks to the strong grip on oily surfaces, the suction cups can wi...
Login or create account to access all our content and features!

Variants

  • Suction cup OBF65X170P Polyurethane 55/60, 3/8" NPT female
    0122289
  • Suction cup OBF65x170P Polyurethane 55/60, G3/8" female
    0119131
  • Suction cup OBF65x170P Polyurethane 55/60, G3/8" male, with mesh filter
    0119129
  • Suction cup OBF65x170P Polyurethane 55/60, M10x1.5 male
    0121438
  • Suction cup OBF65x170 Polyurethane 55/60, T-slot with mesh filter
    0213932
  • Suction Cup OBF65x170P G1/4" Female
    0213918

Features

  • Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
  • Normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0,1g/m2 press oil is used on the sheet.
  • Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
  • The "OBF" design is suitable  for oblong objects with domed and flat surfaces, such as those encountered with body parts in the automotive industry.
  • Can handle objects with height differences.
  • Fitting option, male G3/8", with a swivel function prior to the locking operation, for easy positioning of the oval cup.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.