
Item number: 0109912
19 Variants
Suction cup OB35x90P Polyurethane 60 with collar for Vacuum Gripper System (VGS)
The oval suction cups are suitable for handling of long and narrow objects and surfaces when maximum lifting force is desired. Oval suction cups are specially suitable for irregular surfaces and when level compensation is desired. This program of oval suction cups has characteristics that are specially suited for handling of metal-sheet material.
Login or create account to access all our content and features!
Size
20x60 mm (60 Sh)
Item number: 0115291
35x90 mm (60 Sh)
Item number: 0109912
50x140 mm (60 Sh)
Item number: 0109914
65x170 mm (60 Sh)
Item number: 0109916
35x90 mm (30/60 Sh)
Item number: 0109913
50x140 mm (30/60 Sh)
Item number: 0109915
65x170 mm (30/60 Sh)
Item number: 0109917
Fitting
Without fitting None
Item number: 0109912
G 1/8" MaleAl
Item number: 0115291
G 3/8" MaleFilter mesh, Al
Item number: 0108673
3/8" NPSF FemaleAl
Item number: 0108672
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.
Features
- Suitable for level adjustment. Can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
- Lifting movement to separate small and thin objects.
- In the two colored suction cup, the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable and, at the same time, soft and flexible.
- DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.