Suction cup extension 110, G3/8" male x G3/8" female - 1
Item number: 0110659
6 Variants

Suction cup extension 110, G3/8" male x G3/8" female

Suction cup attachments are parts which make it easier to position the suction cup at the right spot on the object or give precise movement to the cup. These parts should be considered especially for objects with differing geometries. The ball-joints can, for instance, help to avoid bending stress on the suction cup when lifting heavy objects; suction cup extensions extend the cup to reach areas in cramped spaces or simply adjust the height of the cup to the proper level with a height adjuster. A retractable level-compensation cylinder allows level compensation with a pneumatically controlled stroke, which guarantees the position of the cup. It is possible to keep the cup in a “home” or “fully out” position. This is a useful feature in applications using vision cameras or to hide certain cups in “multiple part” handling/holding devices.
Login or create account to access all our content and features!

Variants

  • Suction cup extension 25, G3/8" male x G3/8" female
    0110653
  • Suction cup extension 50, G3/8" male x G3/8" female
    0110655
  • Suction cup extension 75, G3/8" male x G3/8" female
    0110657
  • Suction cup extension 110, G3/8" male x G3/8" female
    0110659
  • Suction cup extension 150, G3/8" male x G3/8" female
    0110661
  • Suction cup extension 200, G3/8" male x G3/8" female
    0110663

Features

  • Solid extension for mounting a suction cup.
  • Several heights available.
  • Can be used with Height adjuster.
  • Filter disc present in G-thread extensions to protect unit from dust and particles.