Item number: 0121220
3 Variants
LCS 200 profile mounted level compensator G3/8" female x G3/8" female
Adjust differences in levels, for example on lifting devices with several suction cups.There is then less demand for exact positioning of vacuum handling device. Level compensators will also provides a certain degree of shock and vibration absorption.
Login or create account to access all our content and features!
Variants
0121220
0121219
0243019
Features
- Compensates for differences in height.
- Provides certain degree of shock absorption.
- Fits on standard size extrusion.