Suggestions

Categories

Products

Content

Adaptor Fittings - 1
Item number: 0210306
3 Variants

Adaptor Fittings

The Piab fitting adapters are suitable for use together with Piab suction cups, level compensators, vacuum generators and other end-of-arm tooling (EOAT) compon...
Read more
Login or create account to access all our content and features!

Variants

  • Adaptor fitting G1/4" male - G3/8" male
    0210306
  • Adaptor fitting G1/8" male - G3/8" male
    0210308
  • Adaptor fitting G3/8" male - G3/8" male
    0210923

Features

  • Enables use of existing fitting size of suction cup, level compensator or vacuum line and adapt to vacuum system.
  • Made of anodized aluminum.
  • Included o-rings, to ensure air-tightness in vacuum applications.