New
Feature module with filter disc - 1
Item number: 0256465
9 Variants

Feature module with filter disc

The feature module is a compact add on that brings filtration and optional vacuum check functionality directly above the cup. With a standard G3/8" interface, it is easy to combine with BLFF and other compatible cups, and can be configured with a high flow filter only, a piSAVE® sense valve only, or both in one unit. The large area, fine filter protects the vacuum system when handling dusty or porous objects, while the cleanable housing supports long service intervals. In low to medium flow applications, adding piSAVE® sense helps stabilize vacuum and reduce pump size and energy use, while filter only configurations preserve full high flow performance.
Login or create account to access all our content and features!

Variants

  • Feature module with filter disc
    0256465
  • Feature module with piSAVE® sense 02/60, max. flow 0.44 scfm (yellow) and filter disc
    0256466
  • Feature module with piSAVE® sense 03/60, max. flow 0.78 scfm (green) and filter disc
    0256467
  • Feature module with piSAVE® sense 05/60, max. flow 1.53 scfm (red) and filter disc
    0256469
  • Feature module with piSAVE® sense 02/60, max. flow 0.44 scfm (yellow)
    0256470
  • Feature module with piSAVE® sense 03/60, max. flow 0.78 scfm (green)
    0256471
  • Feature module with piSAVE® sense 04/60, max. flow 1.17 scfm (blue)
    0256472
  • Feature module with piSAVE® sense 05/60, max. flow 1.53 scfm (red)
    0256473
  • Feature module with piSAVE® sense 04/60, max. flow 1.17 scfm (blue) and filter disc
    0256468

Features

  • Compact feature module that brings filtration and optional vacuum check functionality directly above each suction cup.
  • Uses a standard G3/8" interface towards the cup, simplifying selection and mechanical integration.
  • Can be configured with high flow filter only, piSAVE® sense only, or a combination of both in one unit.
  • High flow, large area fine filter protects the vacuum system when handling dusty, porous or dirty objects.
  • Feature module housing can be opened to allow filter element to be removed, inspected and cleaned for maintaining correct quality of air reaching the vacuum system.
  • With piSAVE® sense installed, the module stabilizes system vacuum when some cups miss the object or handle leaky surfaces, enabling smaller pumps and reduced energy consumption in lower flow applications.
  • In filter only configurations, the module maintains the full high flow capability of the suction cup.
  • Designed to work with any suction cup or fitting that provides a G3/8" male thread interface.