Suggestions

Categories

Products

Content

Suction cup PAF family - 1
Item number: S.PAF

Suction cup PAF family

Piab Automotive Flat, design suitable for slightly domed and flat surfaces, e.g., such as those encountered when handling metal sheets in automotive body shop a...
Read more

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Automotive suction cup – addressing body shop segment and supporting industry standard in those applications.
  • Made of black Nitril-PVC, 60 shore (A), silicone free. A durable material giving a cost effective good performing cup for automotive applications.
  • Round, flat suction cup for dynamic handling of flat and slightly domed metal sheet parts.
  • Good stability and little inherent movement.
  • Handling of thin sheets without deformation or denting objects.
  • For dry as well as oily sheets.
  • Friction pattern on hub and lip prevents sheets from slipping.
  • Wide sealing surface for better sealing over dust and debris.
  • Low required vacuum level for actuation, gives good vacuum reserve for the lift itself.
  • Fitting options: cup has a molded-in aluminum insert, so either use your own fitting solution or use one of the nine (9) fitting options from Piab.