Suggestions

Categories

Products

Content

Suction cup VL40BL, G1/4"-G1/8" - 1
Item number: 0202722
5 Variants

Suction cup VL40BL, G1/4"-G1/8"

Value Line suction cups are suitable for standard/basic applications. The program consists of flat-concave, bellows and long-bellows shapes. The suction cups sh...
Read more
Login or create account to access all our content and features!

Variants

  • Suction cup VL40BL, G1/4"-G1/8"
    0202722
  • Suction cup VL40BL, G3/8"-G1/4"
    0202723
  • Suction cup VL40BL, 1/4"NPT-1/8"NPSF
    0202724
  • Suction cup VL40BL, 3/8"NPT-1/4"NPSF
    0202725
  • Suction cup VL40BL
    0202120

Features

  • Suitable for level adjustment
  • Lifting movement to separate small and thin objects
  • Less suitable when the lifting force is parallel to the surface of the object
  • Volume discounts available for big packs from 30-99 pieces with an even larger discount for big packs of 100 pieces and above
  • PVC-free recycable material