Gripper GZ32 compact, jaw 10-60 GZK32-10-60 - 1
Item number: 0216331
11 Variants

Gripper GZ32 compact, jaw 10-60 GZK32-10-60

Login or create account to access all our content and features!

Variants

  • GZ32-AS50-10-10 Sprue/part plier with knurled jaws
    0213355
  • GZ32-AS50-60-60 Sprue/part plier with padded jaws
    0213356
  • GZ32-AS50-10-95 Sprue/part plier with knurled jaws and sensor
    0213357
  • Gripper GZ32 compact, jaw 10-10 GZK32-10-10
    0216330
  • Gripper GZ32 compact, jaw 10-60 GZK32-10-60
    0216331
  • Gripper pliers GZ32, jaw 00-00 GZ32-AS50-00-00
    0216312
  • Gripper pliers GZ32, jaw 10-40 GZ32-AS50-10-40
    0216313
  • Gripper pliers GZ32, jaw 10-60 GZ32-AS50-10-60
    0216314
  • Gripper pliers GZ32, jaw 10-90 GZ32-AS50-10-90
    0216315
  • Gripper pliers GZ32, jaw 60-90 GZ32-AS50-60-90
    0216316
  • Gripper pliers GZ32, jaw 60-95 GZ32-AS50-60-95
    0216317

Features

  • Activity: double-acting.
  • Sensor with 2m cable (version -90).
  • Sensor with 0,3m cable M8 connector (version -95).