GRZ 10-10 NPC-P Sprue/Part Plier with nitril padded jaws and PNP sensor - 1
GRZ 10-10 NPC-P Sprue/Part Plier with nitril padded jaws and PNP sensor - 2
Item number: 0213750
18 Variants

GRZ 10-10 NPC-P Sprue/Part Plier with nitril padded jaws and PNP sensor

Login or create account to access all our content and features!

Variants

  • GRZ 10-10 Part/Sprue Gripper
    0213190
  • GRZ 10-10 ST Part/Sprue Gripper
    0213196
  • GRZ 10-10 NP Part/Sprue Gripper with Padded Jaw
    0213202
  • GRZ 10-10 C-P Sprue/Part Plier with knurled jaws and PNP sensor
    0213344
  • GRZ 10-10 C-P8 Sprue/Part Plier with knurled jaws and PNP sensor with plug
    0213353
  • GRZ 10-10 C-N Sprue/Part Plier with knurled jaws and NPN sensor
    0213358
  • GRZ 10-10 C-N8 Sprue/Part Plier with knurled jaws and NPN sensor with plug
    0213396
  • GRZ 10-10 STC-P Sprue/Part Plier with saw tooth and PNP sensor
    0213468
  • GRZ 10-10 STC-P8 Sprue/Part Plier with saw tooth and PNP sensor with plug
    0213469
  • GRZ 10-10 STC-N Sprue/Part Plier with saw tooth and NPN sensor
    0213478
  • GRZ 10-10 STC-N8 Sprue/Part Plier with saw tooth and NPN sensor with plug
    0213741
  • GRZ 10-10 NPC-P Sprue/Part Plier with nitril padded jaws and PNP sensor
    0213750
  • GRZ 10-10 NPC-P8 Sprue/Part Plier with nitril padded jaws and PNP sensor with plug
    0213751
  • GRZ 10-10 NPC-N Sprue/Part Plier with nitril padded jaws and NPN sensor
    0213752
  • GRZ 10-10 NPC-N8 Sprue/Part Plier with nitril padded jaws and NPN sensor with plug
    0213753
  • GRZ 10-10 KT Part/Sprue Gripper
    0214360
  • GRZ 10-10 A Part/Sprue Gripper
    0214354
  • GRZ 10-10 A1 Part/Sprue Gripper
    0214356

Features

  • The Standard-Type jaws come with a knurled pattern on the jaw-face to better grip the sprue / part.
  • Single action spring return function.
  • Fully compatible with SAS's modular EOAT/gripper system.
  • Anodized Finish.
  • Requirement – Maximum air pressure 87 psi (6 bar).
  • Requirement – filtered dry air.