
Item number: 0213407
4 Variants
GZ25-AS55-60-60 Gripping plier standard jaws, rubberized
Login or create account to access all our content and features!
Variants
0213404
0213405
0213406
0213407
Features
- Movement of the jaws by two pistons.
- No inside recuperating spring, therefore no loss of power.
- A wide range of jaws which can be combined among each other.
- Position query of the jaws possible.
- Mounting diameter D = 20 mm or M17 x 1
- 100 % compatible with common products.
- All components are anodized and offer excellent gliding properties as well as the best possible wearing protection.
- Sensor with 2m cable (version -90 / -91).
- Sensor with 0.3 m cable and M8 connector (version -95).
- Easy jaw change by loosening of the safety caps.