
Item number: 0213391
2 Variants
FB-BI2-Q5,5-AP6X03PS Inductive sensor
Login or create account to access all our content and features!
Variants
0213390
0213391
Features
- inductive sensor
- cuboid
- height = 5.5 mm
- active surface on top
- plastic, PP
- DC3 wire, 10...30 VDC, make contact, PNP output, cable connection
- length of cable: 2 m
- reference switching distance: 2 mm, flush