GZ20-AS50-41-96 Sprue/part plier with long jaw and sensor - 1
Item number: 0213351
17 Variants

GZ20-AS50-41-96 Sprue/part plier with long jaw and sensor

Login or create account to access all our content and features!

Variants

  • GZ20-AS50-10-10 Sprue/part plier with knurled jaws
    0213345
  • GZ20-AS50-41-41 Sprue/part plier with long jaws
    0213346
  • GZ20-AS50-50-50 Sprue/part plier with saw tooth jaws
    0213347
  • GZ20-AS50-60-60 Sprue/part plier with padded jaws
    0213348
  • GZ20-AS50-10-95 Sprue/part plier with knurled jaws and sensor
    0213349
  • GZ20-AS50-40-95 Sprue/part plier with shaped jaws and sensor
    0213350
  • GZ20-AS50-41-96 Sprue/part plier with long jaw and sensor
    0213351
  • GZ20-AS50-50-95 Sprue/part plier with saw tooth jaws and sensor
    0213352
  • Gripper pliers GZ20, jaws: 00-00 GZ20-AS50-00-00
    0216297
  • Gripper pliers GZ20, jaws: 12-12 GZ20-AS50-12-12
    0216300
  • Gripper pliers GZ20, jaws: 40-40 GZ20-AS50-40-40
    0216301
  • Gripper pliers GZ20, jaws: 10-40 GZ20-AS50-10-40
    0216298
  • Gripper pliers GZ20, jaws: 10-90 GZ20-AS50-10-90
    0216299
  • Gripper pliers GZ20, jaws: 40-90 GZ20-AS50-40-90
    0216302
  • Gripper pliers GZ20, jaws: 41-91 GZ20-AS50-41-91
    0216303
  • Gripper pliers GZ20, jaws: 50-90 GZ20-AS50-50-90
    0216304
  • Gripper pliers GZ20, jaws: 60-90 GZ20-AS50-60-90
    0216306

Features

  • Movement of the jaws by two pistons.
  • No inside recuperating spring, therefore no loss of power.
  • A wide range of jaws which can be combined among each other.
  • Mounting diameter D = 20 mm or M17 x 1
  • 100 % compatible with common products.
  • All components are anodized and offer excellent gliding properties as well as the best possible wearing protection.
  • Sensor with 2m cable (version -90 / -91).
  • Sensor with 0.3 m cable and M8 connector (version -95).
  • Easy jaw change by loosening of the safety caps.