
Item number: 0214637
3 Variants
SWM 2 LF Quick Change Mounting Chuck
Adaptable to every robot.Economical one-time investment per robot.Makes EOAT interchangeable between robots.Minimizes downtime during setup changes.EOAT Gripper stays aligned & secure.Integrated pneumatic quick disconnect system.Lightweight aluminum base plates for standard applications.An auxiliary manifold can be attached to the side of the chuck to provide additional pneumatic quick disconnect ports.LF-Type (Less Fitting)Pneumatic fitting mantifult without fittings.
Login or create account to access all our content and features!
Variants
0214637
0214632
0214643
Features
- Adaptable to every robot.
- Economical one-time investment per robot.
- Makes EOAT interchangeable between robots.
- Minimizes downtime during setup changes.
- EOAT Gripper stays aligned & secure.
- Integrated pneumatic quick disconnect system.
- Lightweight aluminum base plates for standard applications.
- An auxiliary manifold can be attached to the side of the chuck to provide additional pneumatic quick disconnect ports.
- LF-Type (Less Fitting)
- Pneumatic fitting mantifult without fittings.