SWM 1 LF Quick Change Mounting Chuck - 1
Item number: 0214632
3 Variants

SWM 1 LF Quick Change Mounting Chuck

Adaptable to every robot.Economical one-time investment per robot.Makes EOAT interchangeable between robots.Minimizes downtime during setup changes.EOAT Gripper stays aligned & secure.Integrated pneumatic quick disconnect system.Lightweight aluminum base plates for standard applications.An auxiliary manifold can be attached to the side of the chuck to provide additional pneumatic quick disconnect ports.LF-Type (Less Fitting)Pneumatic fitting mantifult without fittings.
Login or create account to access all our content and features!

Variants

  • SWM 2 LF Quick Change Mounting Chuck
    0214637
  • SWM 1 LF Quick Change Mounting Chuck
    0214632
  • SWM 3 LF Quick Change Mounting Chuck
    0214643

Features

  • Adaptable to every robot.
  • Economical one-time investment per robot.
  • Makes EOAT interchangeable between robots.
  • Minimizes downtime during setup changes.
  • EOAT Gripper stays aligned & secure.
  • Integrated pneumatic quick disconnect system.
  • Lightweight aluminum base plates for standard applications.
  • An auxiliary manifold can be attached to the side of the chuck to provide additional pneumatic quick disconnect ports.
  • LF-Type (Less Fitting)
  • Pneumatic fitting mantifult without fittings.