SWM 0 E Quick Change Mounting Chuck - 1
Item number: 0214629
9 Variants

SWM 0 E Quick Change Mounting Chuck

Login or create account to access all our content and features!

Variants

  • SWM 1 Quick Change Mounting Chuck
    0212936
  • SWM 2 Quick Change Mounting Chuck
    0212937
  • SWM 3 Quick Change Mounting Chuck
    0212938
  • SWM 1 E Quick Change Mounting Chuck
    0212939
  • SWM 2 E Quick Change Mounting Chuck
    0212940
  • SWM 3 E Quick Change Mounting Chuck
    0212941
  • SWM 0 Quick Change Mounting Chuck
    0214628
  • SWM 0.1 Quick Change Mounting Chuck
    0214630
  • SWM 0 E Quick Change Mounting Chuck
    0214629

Features

  • Adaptable to every robot.
  • Economical one-time investment per robot.
  • Makes EOAT interchangeable between robots.
  • Minimizes downtime during setup changes.
  • EOAT Gripper stays aligned & secure.
  • Integrated pneumatic quick disconnect system.
  • Lightweight aluminum base plates for standard applications.
  • An auxiliary manifold can be attached to the side of the chuck to provide additional pneumatic quick disconnect ports.
  • E-type (Economy): Mounting chuck without pneumatic fittings for cost savings and weight reduction
  • E-type (Economy): Best used when pneumatic connectors from robot are near to the EOAT or when EOAT may be close to the robot payload.