GPM 3-20 T Quick Change Mounting Plate (T-Type, Tubing) - 1
Item number: 02.14.340
5 Variants

GPM 3-20 T Quick Change Mounting Plate (T-Type, Tubing)

The GPM T Quick Change Mounting Plate is a low-cost dove-tail solution for grippers, compatible with or without the SWM Quick Change Chuck. Made from lightweight aluminum for standard applications, the T-Type (Tubing) variant is designed for use with tube-style frameworks and includes tapped holes for KVB clamps.
Login or create account to access all our content and features!

Variants

  • GPM 1-14 T Quick Change Mounting Plate (T-Type, Tubing)
    02.14.333
  • GPM 2-14 T Quick Change Mounting Plate (T-Type, Tubing)
    02.14.336
  • GPM 2-20 T Quick Change Mounting Plate (T-Type, Tubing)
    02.14.337
  • GPM 3-20 T Quick Change Mounting Plate (T-Type, Tubing)
    02.14.340
  • GPM 3-30 T Quick Change Mounting Plate (T-Type, Tubing)
    02.14.341

Features

  • Low cost dove-tail mounting plate for grippers.
    • Can be used with or without SWM Quick Change Chuck.
    • Lightweight aluminum plates for standard applications.
    T-Type (Tubing)
    • Used with tube style framework.
    • Has tapped holes for KVB clamps.