Suggestions

Categories

Products

Content

DKA 10 L Profile Extension Arm - 1
Item number: 0214181
3 Variants

DKA 10 L Profile Extension Arm

Offsets profile connections using clamps.L models connect to L-18/10 or L-18/18.X models connects to X-50/25 or X-25/25.Allows for clearance between profile.Inc...
Read more
Login or create account to access all our content and features!

Variants

  • DKA 10 L Profile Extension Arm
    0214181
  • DKA 14 X Profile Extension Arm
    0214182
  • DKA 20 X Profile Extension Arm
    0214183

Features

  • Offsets profile connections using clamps.
  • L models connect to L-18/10 or L-18/18.
  • X models connects to X-50/25 or X-25/25.
  • Allows for clearance between profile.
  • Includes M5 socket head screws and channel nut.

Compare products

0 item(s) added
Compare