Item number: piSAFE® - VSV Mini
piSAFE® - VSV Mini
piSAFE® VSV MINI is an extremely compact vacuum safety unit intended for use with external vacuum pumps in sealed applications where a firm hold on the lifted object is demanded despite the vacuum being switched off. piSAFE® VSV MINI can be mounted on any chosen profile in a robot application or stand-alone, to hold a suction cup, also with a level compensator or extension unit.
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Quick release function through Blow-Off (BO) check valve.
- If release function through atmospheric pressure is preferred, choose instead the larger model piSAFE® VSV.
- Mounting with screws on used profiles or with the G3/8” thread. Choose between connecting a suction cup, a level compensator or other extension to the unit.
- Blow-off check valve held in place by two coiled pins.
- Completely silicone-free product.