piSAFE® - VSV - 1
Item number: piSAFE® - VSV

piSAFE® - VSV

piSAFE® VSV is a safety unit to be used with a separate vacuum pump. It contains a unique vacuum safety non-return valve (VSV) that maintains the vacuum level in a sealed application while the vacuum is switched off, or in case of a system or power failure. For fast release of the lifted object the unit have options for either Blow-Off with compressed air or energy saving inlet of atmospheric pressure.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Functionality exactly like piSAFE® but without integrated vacuum pump unit. 
  • Compatible with any central vacuum system for sealed applications that demand an extra level of safety. 
  • Comes with two possible release quick functions: Blow-Off (BO) check valve or Atmospheric Quick Release (AQR) check valve, normally closed (NC), to save energy. 
  • The release functions are easily interchangeable. 
  • Can be attached to the piSAFE® quick-connect mounting bracket without the need of any tools. 
  • Completely silicone-free product.