Suggestions

Categories

Products

Content

Swivel arm slide on, 150mm extension, 16mm pin function attachment - 1
Item number: Swivel arm slide on 150, pin 16
9 Variants

Swivel arm slide on, 150mm extension, 16mm pin function attachment

The swivel arm offers unlimited positioning possibilities of the suction cup, making it easy to find the right spot on the object to be handled or hold. Functio...
Read more

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Variants

  • Swivel arm slide on, 50mm extension, 16mm pin function attachment
    Swivel arm slide on 50, pin 16
  • Swivel arm slide on, 50mm extension, 19mm pin function attachment
    Swivel arm slide on 50, pin 19
  • Swivel arm slide on, 50mm extension, ball joint function attachment
    Swivel arm slide on 50, ball joint
  • Swivel arm slide on, 100mm extension, 16mm pin function attachment
    Swivel arm slide on 100, pin 16
  • Swivel arm slide on, 100mm extension, 19mm pin function attachment
    Swivel arm slide on 100, pin 19
  • Swivel arm slide on, 100mm extension, ball joint function attachment
    Swivel arm slide on 100, ball joint
  • Swivel arm slide on, 150mm extension, 16mm pin function attachment
    Swivel arm slide on 150, pin 16
  • Swivel arm slide on, 150mm extension, 19mm pin function attachment
    Swivel arm slide on 150, pin 19
  • Swivel arm slide on, 150mm extension, ball joint function attachment
    Swivel arm slide on 150, ball joint

Features

  • Standard mounting to 25 mm or 1" bars.
  • Easy single screw adjustment.
  • Available in lock pin 16, 19 or ball joint mountings, industry standard.

Compare products

0 item(s) added
Compare