Sensor holder Ø12/Ø18 mm with ball joint 28.6 mm - 1
Item number: 0211624
2 Variants

Sensor holder Ø12/Ø18 mm with ball joint 28.6 mm

Login or create account to access all our content and features!

Variants

  • Sensor holder Ø12/Ø18 mm with ball joint 28.6 mm
    0211624
  • Sensor holder Ø12/Ø18mm with lock pin 19 mm
    0211625

Features

  • Sensor holder for end of arm tooling systems.
  • Fits sensors with 18 mm or 12 mm in diameter, reducing adapter included.
  • Ball Joint mount- Industry standard interface with diameter of 28.6 mm for end of arm tooling systems.
  • Lock pin 19 mm mount  - Industry standard interface so-called "Apple core" for end of arm tooling systems.