Vacuum Check Valve VT1 COAX® cartridge MINI Pi12-2, 3/8"NPT-1/4"NPT - 1
Item number: 0121237
5 Variants

Vacuum Check Valve VT1 COAX® cartridge MINI Pi12-2, 3/8"NPT-1/4"NPT

Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when the pre-set level is reached, and consequently the consumption of compressed air is minimised.
Login or create account to access all our content and features!

Variants

  • Vacuum Check Valve VT1 G3/8"-G1/4"
    0109233
  • Vacuum Check Valve VT1 COAX® cartridge MINI Pi12-2, non-return valve G3/8"-G1/4"
    0110456
  • Vacuum Check Valve VT1 Vacustat COAX® cartridge MINI Pi12-2, G3/8"-G1/4"
    0120323
  • Vacuum Check Valve VT1 3/8"NPT-1/4"NPT
    0121236
  • Vacuum Check Valve VT1 COAX® cartridge MINI Pi12-2, 3/8"NPT-1/4"NPT
    0121237

Features

  • Check valve that traps vacuum in sealed applications for safe operation.
  • Built-in blow off check valve for fast release of object.
  • Optional two-stage COAX® cartridge MINI Pi12-2 integrated.
  • Optional integrated energy-saving device, Vacustat results in virtually no air consumption in sealed applications.
  • Recommend using 4mm (5/32”) tubing and no more than 80 psi for blow off.
  • Recommend using 6mm (1/4”) tubing and no more than 80 psi for vacuum.
  • Equal line lengths from common manifold should be used for both blow-off and vacuum.
  • Maximum of (12) units per tool.