Kenos® vacuum gripper – KVG60C - 1
Item number: Kenos® vacuum gripper KVG60C

Kenos® vacuum gripper – KVG60C

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Modular building width 60 mm, length 220-3000 mm.
  • The KVG gripping system can be equipped with an integrated or separate vacuum generator.
  • The integrated vacuum generator is a low maintenance modular multi-stage COAX® ejector.
  • KVG60C is equipped with check valves. Check valves allow the use of smaller vacuum pumps and still maintains the vacuum level even if the whole surface of the gripper is not covered.
  • The material of the KVG gripping system (cups) is made of either a specially developed material that features the elasticity of rubber and wear resistance of polyurethane - DURAFLEX®. Or as a second option a plastic material, TPE - Value Line® for standard/basic applications
  • Available with piSOFTGRIP®, a vacuum-driven soft gripper for delicate and lightweight objects, developed especially with food industry automation in mind.
  • Typical applications are palletizing and handling within packaging, metal, glass and wood industry.