Kenos® Vacuum Gripper – KVG150 - 1
Kenos® Vacuum Gripper – KVG150 - 2
Kenos® Vacuum Gripper – KVG150 - 3
Kenos® Vacuum Gripper – KVG150 - 4
Kenos® Vacuum Gripper – KVG150 - 5
Kenos® Vacuum Gripper – KVG150 - 6
Item number: Kenos® Vacuum Gripper KVG150

Kenos® Vacuum Gripper – KVG150

The KVG150 is a modular and fully configurable area foam gripper with 150 mm width and is developed for various industries supporting manufacturing automation. Its lightweight design and integrated innovative features offer optimal performance, quick integration and easy maintenance. Size, foam type, vacuum performance, and flow control technology can be customized to fit specific requirements of End-of-Arm-tooling (EOAT). These vacuum grippers are ideal for applications in packaging, metal, glass, and wood industries.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Modular design enables configuring the gripper in required length from 300 to 2000 mm, and with various features like ejectors, check valves, solenoid valve, flow restrictors, piSAVE® sense and others.
  • Energy efficient vacuum gripper utilizing energy saving accessories and features.
  • Easy installation and maintenance thanks to ingenious modularity allowing effortless exchange of spare parts, significantly reducing downtime.
  • Eco-friendly design constructed from recycled material facilitate the gripper dismantling for recycling to large extend.
  • Various vacuum generator allow to select integrated multi-stage COAX® ejectors from Piab or use external vacuum generator.
  • Numerous foam types such as patented Easy Foam or EPDM foam are available in thickness between 10 and 40 mm. FDA approved foam is offered for custom designs.