Kenos® MiniGrip - KMG - 1
Kenos® MiniGrip - KMG - 2
Kenos® MiniGrip - KMG - 3
Kenos® MiniGrip - KMG - 4
Item number: Kenos® MiniGrip KMG

Kenos® MiniGrip - KMG

The KMG is a foam gripper that can be adapted to tight clearance applications in an EOAT similar to a suction cup. Its foam surface offers the versatility to pick a variety of different objects without adjustment. In case of uneven layer heights KMG can be equipped with level compensators without needing to change the mounting device.The vacuum generation device can be installed directly on or close to the Kenos®KMG to maximize its capacity and efficiency.Available in round or rectangular shape the Kenos®KMG offers a stable and rigid grip even on non-flat, rough, structured or textured surfaces and can be used to pick up objects of porous or non-porous materials.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Strong and rigid support under vacuum.
  • Round version: Available with a diameter of 25mm, 30mm, 40mm, 50mm, 60mm and 70mm. Choice between flow restriction or check valve technology.
  • Rectangular version: Available in four sizes: 20x80mm, 20x120mm, 40x60mm, 40x100mm. The multiple suction holes require only partial gripper surface coverage and is also suitable for multiple parts handling.