Kenos® Cobot Medium - KCM - 1
Kenos® Cobot Medium - KCM - 2
Kenos® Cobot Medium - KCM - 3
Kenos® Cobot Medium - KCM - 4
Item number: Kenos® Cobot Medium KCM

Kenos® Cobot Medium - KCM

Kenos® KCM Cobot Medium is a lightweight, medium-size foam vacuum gripper for collaborative robots. With up to 30 kg payload, a large 420×260 mm gripping area and a weight under 4kg, it handles carton boxes or other items efficiently in case handling, palletizing and pick-and-place tasks. Integrated ejector and easy cobot mounting support fast deployment in collaborative environments.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Modular cobot gripper platform that can be configured for different payloads, gripping surfaces and mounting interfaces to match a wide range of cobot models and applications.
  • Integrated with Piab’s COAX® two-stage ejector technology, enabling energy-efficient vacuum generation with high initial flow even at low or fluctuating feed pressure.
  • Available with foam-based PCOF (piCobot Foam gripper) concept allowing the same platform to handle different types of products simply by changing the end effector.
  • Typical applications include handling of carton boxes, trays, or components in packaging, palletizing, logistics, metal, plastics and general industry environments.
  • High payload capacity up to 30 kg with gripper weight below 4 kg for efficient cobot utilization.
  • Optional valve and sensor can be integrated to ease the installation.
  • Plastic housing, round edges and extra silencer improve operator safety, ergonomics and noise levels in collaborative environments.